Memory Design Insights: A Look at SLC NAND

The first NAND Flash to be invented, SLC (single-level cell) NAND still plays an important role today. From consumer products and industrial systems to networking and printers, it's ideal for performing boot functions and storing OS code.

Toshiba is producing SLC NAND Flash in three different lithographies: 43 nm, 32 nm and 24 nm. We also have a lineup of SLC NAND products with built-in ECC – for those using processors without sufficient ECC.  We call these products BENAND.

In this video from our Memory Design Insights series, I take a closer look at this versatile solution, and explain the different die densities and ECC requirements for each of the lithographies in our SLC product lineup. You can watch it here:

https://vimeo.com/155084790

Disclaimer
The views and opinions expressed in this blog are those of the author(s) and do not necessarily reflect those of KIOXIA America, Inc.

Comments are closed